Half round file Cut 3, Length without tang: 150 mm

513220 150

Half round file Cut 3, Length without tang: 150 mm
Half round file Cut 3, Length without tang: 150 mm

Version: The blanks are forged and ground; manufactured with an exact cut of even density and depth using special machines. These non-convex files have tooth profiles appropriate to each grade of file. With helical cut; convex end. - Application: The quality file for workshop use with long tool life and high removal rate. - Standard: DIN 7261 Form E - Note re advertising text: - Shape: E - Shape description: half round - Norm: DIN 7261 - Cross section: 16x5 mm

Details
Description
Dimensions
198,000x35,000x12,000 mm
Weight
0.07 kg
Thickness
12,000
Length
198,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Half round file Cut 3, Length without tang: 150 mm
Half round file Cut 3, Length without tang: 150 mm