Grinding wheel DxWxH (mm), 200x25x51, Type: SC46

596400 SC46

Grinding wheel DxWxH (mm), 200x25x51, Type: SC46
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46

Version: - High-quality long-lasting bench grinder wheels in ceramic bonding. Very low radial and axial run-out, maximum cutting speed 40 m/s. For general use on double-ended bench grinding machines for deburring, sharpening and resharpening tools. - Application: For aluminium and non-ferrous metals. - Specification: - Silicon carbide, green, hardness grade H. - Supplied with: Reducing ring set for the indicated bores. - Note: For compact deburring wheels see No. 568725 ff. - Grinding process: Bench grinder - Shape: 1 - Reducing ring inner ⌀: 32 mm - Shape: 1 - Grinding medium code: SiC - Grit designation: medium

Details
Description
Dimensions
233,000x236,000x38,000 mm
Weight
1.387 kg
Thickness
38,000
Length
233,000
Import Code Number
68042230
Package Quantity
1
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46
Grinding wheel DxWxH (mm), 200x25x51, Type: SC46