Grinding wheel DxWxH (mm), 175x25x32, Type: SC80

596310 SC80

Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80

Version: - High-quality long-lasting bench grinder wheels in ceramic bonding. Very low radial and axial run-out, maximum cutting speed 40 m/s. For general use on double-ended bench grinding machines for deburring, sharpening and resharpening tools. - Application: For sharpening solid carbide and carbide-tipped tools as well as cast iron components. - Specification: - Green silicon carbide, hardness grade J. - Supplied with: Reducing ring set for the indicated bores. - Note: For compact deburring wheels see No. 568725 ff. - Grinding process: Bench grinder - Shape: 1 - Reducing ring inner ⌀: 25 mm - Reducing ring inner ⌀: 20 mm - Reducing ring inner ⌀: 16 mm - Shape: 1 - Grinding medium code: SiC - Grit designation: fine

Details
Description
Dimensions
237,000x233,000x40,000 mm
Weight
1.12 kg
Thickness
40,000
Length
237,000
Import Code Number
68042230
Package Quantity
1
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80
Grinding wheel DxWxH (mm), 175x25x32, Type: SC80