Grinding point hardness J fine, AW-CER, Type: SP0613

551791 SP0613

Grinding point hardness J fine, AW-CER, Type: SP0613
Grinding point hardness J fine, AW-CER, Type: SP0613

Version: Fine, 80 grit. PFERD grinding points (OSA certified and tested to DIN EN 12 413) are specially designed for hardness, bonding, grit type and grit size for the specific applications and cover a very wide application range. Minimal radial run-out ensures vibration-free grinding which is good for man, machine, and component. PFERD grinding points are generally suitable for edge and surface grinding and provide you with maximum material removal rates, long service life, and consistent surface finish quality of the component. Grinding point with mixed grit (AW-CER) in hardness J. Soft bonded combination of white aluminium oxide and ceramic micro-crystalline sintered aluminium oxide with high self-sharpening characteristics for consistently high metal removal rates coupled with cool grinding behaviour (Pferd designation AWCO). - Application: Recommended cutting speed 30 − 50 m/s. For surface grinding of superalloys that are difficult to grind such as titanium materials, nickel and cobalt-based alloys, and also hardened steel. - Grinding medium code: Ceramic - Head ⌀: 6 mm - Head length: 13 mm - Shank ⌀: 3 mm

Details
Description
Dimensions
45,000x6,000x6,000 mm
Weight
0.002 kg
Thickness
6,000
Length
45,000
Import Code Number
68042230
Package Quantity
10
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Grinding point hardness J fine, AW-CER, Type: SP0613
Grinding point hardness J fine, AW-CER, Type: SP0613