Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm

566362 125

Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm

Version: Aggressive grinding disc with integral glass fibre pad and patented clamping system, and cooling systemThe special disc profile permits flat use for optimum abrasive grit effectiveness without the workpiece being damaged by the clamping nut. For use with adapter No. 566365. For very high metal removal rates on stainless steel. - Application: Cost-effective alternative to rough grinding discs with significantly reduced heat stress, noise, dust, and vibration. For hard and rough grinding work on surfaces and edges. Note the flat working angle and powerful drive ( >1200 W). - Grinding medium code: Ceramic - Iron, sulphur and chlorine constituents: < 0.1 % - optimised for material: INOX - recommended approach angle: 5-15 degrees - maximum circumferential speed: 80 m/s - Bore ⌀: 22.23 mm

Details
Description
Dimensions
127,000x124,000x10,000 mm
Weight
0.071 kg
Thickness
10,000
Length
127,000
Import Code Number
68053000
Package Quantity
10
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm
Grinding disc CC-GRIND-SOLID SG-INOX, Disc ⌀: 125 mm