Grinding disc (CER), 76.2 mm ⌀, Grit: 60

554013 60

Grinding disc (CER), 76.2 mm ⌀, Grit: 60
Grinding disc (CER), 76.2 mm ⌀, Grit: 60
Grinding disc (CER), 76.2 mm ⌀, Grit: 60
Grinding disc (CER), 76.2 mm ⌀, Grit: 60

Version: The Roloc, Combidisc CDR quick-change system with a plastic thread permits safe abrasive tool changing “with a single twist of the wrist” in a very short time. Very high material removal rate and service life due to the use of self-sharpening ceramic grit (CER). - Application: Use in conjunction with hard support pad No. 554089. For efficient abrasion of small areas, even with changing contours. Reduced tool changing times save costs on multi-stage operations. - Note: Roloc bristle discs can be found from No. 573510 onwards. - Grinding medium code: Ceramic - maximum speed: 20000 rpm

Details
Description
Dimensions
76,000x76,000x8,000 mm
Weight
0.011 kg
Thickness
8,000
Length
76,000
Import Code Number
68051000
Package Quantity
50
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Grinding disc (CER), 76.2 mm ⌀, Grit: 60
Grinding disc (CER), 76.2 mm ⌀, Grit: 60
Grinding disc (CER), 76.2 mm ⌀, Grit: 60
Grinding disc (CER), 76.2 mm ⌀, Grit: 60