Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100

554045 100

Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100

Version: The Roloc, Combidisc CDR quick-change system with a plastic thread permits safe abrasive tool changing “with a single twist of the wrist” in a very short time. High performance general-purpose nylon fleece. - Application: For cleaning, degreasing, and matt finishing of metal surfaces. For efficient abrasion of small areas, even with changing contours. Reduced tool changing times save costs on multi-stage operations. - Note: Roloc bristle discs can be found from No. 573510 onwards. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - maximum speed: 23000 rpm - Grit designation: coarse - Version: A coarse

Details
Description
Dimensions
50,000x50,000x12,000 mm
Weight
0.005 kg
Thickness
12,000
Length
50,000
Import Code Number
68053000
Package Quantity
50
Manufacturer
3M ROLOC
If you want to buy this product or to receive more information please log in
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100
Fleece abrasive finishing disc SC-DR, 50.8 mm ⌀, Grit equivalent: 100