Flap wheel for stainless steel, 150 grit, Head ⌀xhead width: 30X10 mm

554410 30X10

Flap wheel for stainless steel, 150 grit, Head ⌀xhead width: 30X10 mm
Flap wheel for stainless steel, 150 grit, Head ⌀xhead width: 30X10 mm

Version: Flap strips bonded on to the shank of the tool. Abrasive strips covered with Aluminium Oxide (A). With active abrasive bonding for stainless steels - Application: Primarily for finish grinding and polishing tasks on larger radii in tool and mould making, for vessel and machine fabrication. The abrasive strips adapt to the contours of the component. - Grinding medium code: A - Shank ⌀: 6 mm - recommended speed: 16000 rpm - maximum speed: 25400 rpm

Details
Description
Dimensions
28,000x30,000x12,000 mm
Weight
0.014 kg
Thickness
12,000
Length
28,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Flap wheel for stainless steel, 150 grit, Head ⌀xhead width: 30X10 mm
Flap wheel for stainless steel, 150 grit, Head ⌀xhead width: 30X10 mm