Flap wheel brush (A), 240 grit, Head ⌀xhead width: 40X20 mm

554800 40X20

Flap wheel brush (A), 240 grit, Head ⌀xhead width: 40X20 mm
Flap wheel brush (A), 240 grit, Head ⌀xhead width: 40X20 mm

Version: Flap strips bonded on to the shank of the tool. Flap wheel with multiple slits in each strip. Shank ⌀ 6 mm. - Application: Primarily for finish grinding and polishing tasks on larger radii in tool and mould making, for vessel and machine fabrication. The abrasive strips adapt to the contours of the component. Highly recommended for sanding contoured surfaces. - Grinding medium code: A - Shank ⌀: 6 mm - recommended speed: 12000 rpm - maximum speed: 19100 rpm

Details
Description
Dimensions
45,000x42,000x24,000 mm
Weight
0.03 kg
Thickness
24,000
Length
45,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Flap wheel brush (A), 240 grit, Head ⌀xhead width: 40X20 mm
Flap wheel brush (A), 240 grit, Head ⌀xhead width: 40X20 mm