Flap wheel (A), 240 grit, Head ⌀xhead width: 20X10 mm

554500 20X10

Flap wheel (A), 240 grit, Head ⌀xhead width: 20X10 mm
Flap wheel (A), 240 grit, Head ⌀xhead width: 20X10 mm

Version: Flap strips bonded on to the shank of the tool. Abrasive strips covered with regular Aluminium Oxide (A). - Application: Primarily for finish grinding and polishing tasks on larger radii in tool and mould making, for vessel and machine fabrication. The abrasive strips adapt to the contours of the component. - Grinding medium code: A - Shank ⌀: 3 mm - recommended speed: 20000 rpm - maximum speed: 28000 rpm

Details
Description
Dimensions
50,000x20,000x20,000 mm
Weight
0.006 kg
Thickness
20,000
Length
50,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Flap wheel (A), 240 grit, Head ⌀xhead width: 20X10 mm
Flap wheel (A), 240 grit, Head ⌀xhead width: 20X10 mm