Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60

565490 60

Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60

Version: Roughing grinding discs with cloth flaps coating with Zirconium Aluminium Oxide (ZA) or ceramic grit on backing pads of steel, plastic or glass fibre. Circumferential speed ideally 50-60 m/s, max. 80 m/s. Gentle, cool grinding with high self-sharpening effect (no clogging); low vibration and low force working, low noise level. Straight-cut strips with ceramic grit (CER) and high coating density. Ceramic: Very high material removal rate without the ceramic grit breaking away. No glazing or overheating. Highly suitable even for edge grinding. - Application: Very aggressive, with a long working life. For high-power angle grinders. - Grinding medium code: Ceramic - Iron, sulphur and chlorine constituents: < 0.1 % - optimised for material: Steel - optimised for material: INOX - maximum circumferential speed: 80 m/s - Shape description: dished - Bore ⌀: 22.23 mm

Details
Description
Dimensions
116,000x114,000x14,000 mm
Weight
0.09 kg
Thickness
14,000
Length
116,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
LUKAS
If you want to buy this product or to receive more information please log in
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60
Flap disc SLTR (CER), glass fibre pad oblique, 115 mm ⌀, Grit: 60