Fabric velour abrasive disc (ZA), ⌀ 125 mm, Grit: 120

567615 120

Fabric velour abrasive disc (ZA), ⌀ 125 mm, Grit: 120
Fabric velour abrasive disc (ZA), ⌀ 125 mm, Grit: 120

Version: Extremely robust 341XK velour-backed abrasive disc, on reinforced tear-resistant cotton fabric backing. Newly developed bonding system with Zirconium Aluminium Oxide (ZA). The back of the disc is covered with velour loops which are self-attaching to hook and loop fastener backing pads, e.g. No. 567760 . For quick disc changing. - Application: On angle grinders / eccentric grinders with hook and loop fastener pads (dust removal not available). Maximum working speed 40 m/s. Versatile application in coarse and fine grinding of metals. - Note: Suitable hand sanding block for velour grinding disc see No. 567857 size 125 and size150. See No. 566902 − 566950 for velour abrasive discs. For mini grinding systems ⌀ 50 mm and ⌀ 75 mm, see No. 554005 onwards. - Grinding medium code: ZA - Iron, sulphur and chlorine constituents: < 0.1 % - maximum circumferential speed: 40 m/s

Details
Description
Dimensions
125,000x125,000x1,000 mm
Weight
0.011 kg
Thickness
1,000
Length
125,000
Import Code Number
68051000
Package Quantity
50
Manufacturer
STARCKE
If you want to buy this product or to receive more information please log in
Fabric velour abrasive disc (ZA), ⌀ 125 mm, Grit: 120
Fabric velour abrasive disc (ZA), ⌀ 125 mm, Grit: 120