Diamond mini-file 126 grit D (medium) universal, Type: 4

529420 4

Diamond mini-file 126 grit D (medium) universal, Type: 4
Diamond mini-file 126 grit D (medium) universal, Type: 4

Version: The blanks are evenly coated with diamond powder and electro-bonded in place. Shorter, more compact design in comparison to diamond needle files. Shank ⌀ 3 mm. - Application: For precise rework with compressed air filing devices (no. 079708) or manual use (quick-release handle no. 519700). - Note: Other versions on request. - Grinding medium code: D - Shape description: round - Layout: complete - Overall length: 60 mm - Cross-section with coating: 2 mm - Coating length: 25 mm

Details
Description
Dimensions
90,000x15,000x15,000 mm
Weight
0.007 kg
Thickness
15,000
Length
90,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Diamond mini-file 126 grit D (medium) universal, Type: 4
Diamond mini-file 126 grit D (medium) universal, Type: 4