Diamond grinding points galvanic D126, D, Head ⌀: 5 mm

552500 5

Diamond grinding points galvanic D126, D, Head ⌀: 5 mm
Diamond grinding points galvanic D126, D, Head ⌀: 5 mm

Version: Precision ground points with diamond coating. Very free-cutting and very long service life due to galvanic nickel bonding. - Application: For hand-held use, on industrial robots or internal cylindrical grinding machines and CNC grinding machines for finish grinding of bores, radii, contours, and for deburring and chamfering. Diamond grinding points for carbide, technical ceramic, grey cast iron and spheroidal graphite iron, glass, CRP/GRP. Recommended circumferential speeds: Diamond dry 8-18 m/s, diamond wet 15-25 m/s. - Note: For diamond wet stones see from No. 559000; for diamond files see from No. 529150. - Grinding medium code: D - Shape description: Cylindrical - Head ⌀: 5 mm - Head length: 5 mm - Overall length: 50 mm - Shank ⌀: 3 mm

Details
Description
Dimensions
75,000x2,000x17,000 mm
Weight
0.007 kg
Thickness
17,000
Length
75,000
Import Code Number
68042100
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diamond grinding points galvanic D126, D, Head ⌀: 5 mm
Diamond grinding points galvanic D126, D, Head ⌀: 5 mm