Diamond grinding compound 5 g, Grit diamond grinding compound: 10 µm

552330 10

Diamond grinding compound 5 g, Grit diamond grinding compound: 10 µm
Diamond grinding compound 5 g, Grit diamond grinding compound: 10 µm

Version: Silicone-free diamond paste in a handy spray can. Highly concentrated natural diamond grit in a 5g spray for an even surface roughness over the entire surface of the component. - Application: The bonding, which can be mixed with alcohol or water in any proportion, ensures an optimum lubrication film. Easy and environmentally friendly cleaning of tools and components with water. Leaves no residues. For polishing work on hardened steel, carbide, ceramics and composite materials. - Grinding medium code: D - Grit designation: medium - Colour code: pale blue

Details
Description
Dimensions
171,000x25,000x32,000 mm
Weight
0.045 kg
Thickness
32,000
Length
171,000
Import Code Number
34059010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diamond grinding compound 5 g, Grit diamond grinding compound: 10 µm
Diamond grinding compound 5 g, Grit diamond grinding compound: 10 µm