Diamond grinding compound 10 g, Diamond grinding compound grit: 10 µm

552340 10

Diamond grinding compound 10 g, Diamond grinding compound grit: 10 µm
Diamond grinding compound 10 g, Diamond grinding compound grit: 10 µm

Version: Silicone-free diamond paste in a handy spray can. Synthetic diamond in 10g spray for applications covering a large area. - Application: The bonding, which can be mixed with alcohol or water in any proportion, ensures an optimum lubrication film. Easy and environmentally friendly cleaning of tools and components with water. Leaves no residues. For polishing work on all tools steels in general use. - Grinding medium code: D - Grit designation: medium - Colour code: pale blue

Details
Description
Dimensions
172,000x41,000x32,000 mm
Weight
0.05 kg
Thickness
32,000
Length
172,000
Import Code Number
34059010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Diamond grinding compound 10 g, Diamond grinding compound grit: 10 µm
Diamond grinding compound 10 g, Diamond grinding compound grit: 10 µm