Diamond cutting disc 75 mm

563490 75

Diamond cutting disc 75 mm
Diamond cutting disc 75 mm

Single-layer galvanically distributed diamond cutting disc with lateral protective segments. Very easy cutting due to large chip clearance space. Overall disc width 2.0 mm, steel baseplate 1.0 mm.For cutting, trimming, and parting off fibre-reinforced plastics (CRP / GRP) on angle grinders (size 115 / 125) or straight grinders (size 50 / 75) with mandrel No. 563496.

Details
Description
Dimensions
86,000x84,000x25,000 mm
Weight
0.071 kg
Thickness
25,000
Length
86,000
Import Code Number
68042100
Package Quantity
1
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Diamond cutting disc 75 mm
Diamond cutting disc 75 mm