Degussit oxide ceramic fine abrasive file, square, Lengthxwidth (grit designation): 100X6F mm

558955 100X6F

Degussit oxide ceramic fine abrasive file, square, Lengthxwidth (grit designation): 100X6F mm
Degussit oxide ceramic fine abrasive file, square, Lengthxwidth (grit designation): 100X6F mm

Version: The exceptionally high hardness of highly sintered Aluminium Oxide ceramic, free of binding agents, gives the fine abrasive tools an excellent edge and profile stability (synthetic ruby) for an outstanding surface quality. Sintered ruby fine abrasive files in grit grades - fine (F) (Ra approx. 1 ยต, equivalent to about 2000 grit). - Application: For precision work in tool and mould making, in precision mechanical manufacture, optical and glass industry, porcelain manufacture etc. For applying chamfers, for notching, and for changes of shape. - Grit: 2000

Details
Description
Dimensions
130,000x20,000x20,000 mm
Weight
0.03 kg
Thickness
20,000
Length
130,000
Import Code Number
68042230
Package Quantity
1
Manufacturer
FRIATEC
If you want to buy this product or to receive more information please log in
Degussit oxide ceramic fine abrasive file, square, Lengthxwidth (grit designation): 100X6F mm
Degussit oxide ceramic fine abrasive file, square, Lengthxwidth (grit designation): 100X6F mm