Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60

566490 60

Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60

Version: The precision-formed high-performance abrasive grit in 3M products consist of defined ceramic triangles optimally arranged on the grinding surface. Greatly increased material removal rate with very long working life. Even surface finish. Extremely tear-resistant but very flexible vulcanised fibre. Bore diameter 22.23 mm and crossed slots. Top type Cubitron II. Top rate of metal removal. - Application: For the machining of steel and non-ferrous metals. Limited to maximum 80 m/s circumferential speed with backing pads No. 566690 / 566692 on angle grinders. The quick-cutting grit permits comfortable and ergonomic working without the need to exert great pressure. At the same time the high removal rate of 3M fibre discs makes them a real alternative to roughing discs and flap discs. - Grinding medium code: Ceramic - Iron, sulphur and chlorine constituents: < 0.1 % - Bore ⌀: 22.23 mm - optimised for material: Steel - optimised for material: Cast iron - optimised for material: Non-ferrous metals

Details
Description
Dimensions
182,000x177,000x17,000 mm
Weight
0.043 kg
Thickness
17,000
Length
182,000
Import Code Number
68053000
Package Quantity
25
Manufacturer
3M
If you want to buy this product or to receive more information please log in
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60
Cubitron II fibre disc (CER) 982C, ⌀ 178 mm, Grit: 60