Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm

555934 150

Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm

Version: Coarse cleaning disc with synthetic nylon fleece evenly impregnated with abrasive grit on glass fibre pad. Open structure, will not clog. Stable edge, extremely high material removal rate and service life. Ideal for removal of scale. - Application: For radial use on flexible shafts and straight die grinders. For rust removal, paint removal, dressing weld seams and removing surface dirt. - Grinding medium code: SiC - Iron, sulphur and chlorine constituents: < 0.1 % - Degree of hardness: very hard - Grit designation: extra coarse - Bore ⌀: 13 mm - Thickness: 15 mm - recommended speed: 4000 rpm

Details
Description
Dimensions
171,000x155,000x45,000 mm
Weight
0.183 kg
Thickness
45,000
Length
171,000
Import Code Number
68053000
Package Quantity
2
Manufacturer
3M
If you want to buy this product or to receive more information please log in
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm
Coarse cleaning disc (SiC), XT-DC, Disc ⌀: 150 mm