CBN cup grinding wheel DxWxH (mm), 125x25x20, Type: B126

597360 B126

CBN cup grinding wheel DxWxH (mm), 125x25x20, Type: B126
CBN cup grinding wheel DxWxH (mm), 125x25x20, Type: B126

Version: Tool grinding wheels with CBN grit in synthetic resin bonding for long service life and consistently high metal removal rates. The sandwich carrier body system of composite aluminium materials ensures high vibration damping and hence smooth grinding with consistent grinding results at high surface quality. - For fine surface quality and good metal removal rates. Specification: B126C75B AMIGO-HSS. - Application: For tool grinding on all common tool grinding machines. For grinding high alloy (HSS) tool steels and case-hardening steels, Stellite. - Grinding process: Tool grinding - Shape: 12V9 - Shape: 12V9 - Abrasive coating width W end face: 2 mm - Abrasive coating height X: 10 mm

Details
Description
Dimensions
173,000x180,000x75,000 mm
Weight
0.391 kg
Thickness
75,000
Length
173,000
Import Code Number
68042100
Package Quantity
1
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
CBN cup grinding wheel DxWxH (mm), 125x25x20, Type: B126
CBN cup grinding wheel DxWxH (mm), 125x25x20, Type: B126