Bow saw with saw blade Rip-toothed, Blade length: 760 mm

581800 760

Bow saw with saw blade Rip-toothed, Blade length: 760 mm
Bow saw with saw blade Rip-toothed, Blade length: 760 mm
Bow saw with saw blade Rip-toothed, Blade length: 760 mm
Bow saw with saw blade Rip-toothed, Blade length: 760 mm

Version: Bow made of oval, varnished steel tube with clamping lever. Saw blade made of original Swedish steel. With hardened tooth tips. Precision ground and exactly set. Rip-toothed (HZ) 4 teeth before the raker − always sharp. For all types of wood, particularly green wood. - Blade height: 18 mm

Details
Description
Dimensions
839,000x236,000x22,000 mm
Weight
0.766 kg
Thickness
22,000
Length
839,000
Import Code Number
82021000
Package Quantity
1
Manufacturer
BAHCO
If you want to buy this product or to receive more information please log in
Bow saw with saw blade Rip-toothed, Blade length: 760 mm
Bow saw with saw blade Rip-toothed, Blade length: 760 mm
Bow saw with saw blade Rip-toothed, Blade length: 760 mm
Bow saw with saw blade Rip-toothed, Blade length: 760 mm