Aluminium Oxide (A) linishing belt KK711X, 50x2000 mm, Grit: 40

558100 40

Aluminium Oxide (A) linishing belt KK711X, 50x2000 mm, Grit: 40
Aluminium Oxide (A) linishing belt KK711X, 50x2000 mm, Grit: 40

Version: Universal linishing belt with Aluminium Oxide(A). The grinding medium underlay is optimally designed to the grit and type of linishing belt. Robust X-fabric for high material removal rate on stationary grinding machines. - Application: For universal use on all popular materials: steel, non-ferrous metals, cast iron, aluminium alloys, wood. - Note: Other grit sizes, qualities, and dimensions are available on request in line with the manufacturer’s minimum order quantities. Unless specified otherwise on the order, belts will be supplied with standard joints. See No. 568526ff for spare linishing belts for burnishing machines. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 %

Details
Description
Dimensions
136,000x50,000x103,000 mm
Weight
0.16 kg
Thickness
103,000
Length
136,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
VSM
If you want to buy this product or to receive more information please log in
Aluminium Oxide (A) linishing belt KK711X, 50x2000 mm, Grit: 40
Aluminium Oxide (A) linishing belt KK711X, 50x2000 mm, Grit: 40