Adjustable spanner, overall length: 200 mm

814001 200

Adjustable spanner, overall length: 200 mm
Adjustable spanner, overall length: 200 mm

Version: Slim design with double-T-profile shank (chrome-plated). Jaw position 22°. Drop forged and hardened. With scale on the jaw. Adjustable spanner, chrome-plated. - maximum width across flats: 24 mm - overall length: 8 inch

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.999 kg
Thickness
0,000
Length
0,000
Import Code Number
82041200
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Adjustable spanner, overall length: 200 mm
Adjustable spanner, overall length: 200 mm