Abrasive sleeve (A) 150 grit fine, Sleeve ⌀xWidth of sleeve: 15X30 mm
553740 15X30
Version: The band holder rubber body expands at high speed to hold the sander band in place. The full width of the band can be used, it does not slip and can be replaced quickly and easily (twist in the direction of slots when fitting/removing). Only compatible with ground sander band holders. Made of non-tearing, synthetic resin bonded material with long service life and good grit adhesion. Unsuitable for use with cooling lubricants. Aluminium oxide (A). - Application: Sander bands are predominantly used for sanding down tasks which require the removal of large amounts of material − even at sharp edges. - Suitable for : Sander band holder No. 553600. - Grinding medium code: A
Details and Specifications
- Details
- Description
- Dimensions
- 29,000x15,000x17,000 mm
- Weight
- 0.002 kg
- Thickness
- 17,000
- Length
- 29,000
- Import Code Number
- 68051000
- Package Quantity
- 50
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in