Abrasive paper (SiC) waterproof Matador, 230x280 mm, Grit: 150

557500 150

Abrasive paper (SiC) waterproof Matador, 230x280 mm, Grit: 150
Abrasive paper (SiC) waterproof Matador, 230x280 mm, Grit: 150

Version: Very strong and flexible latex paper evenly spread with Silicon Carbide (SiC). Good grit bonding, high abrasion force and long service life. Sheet size 230×280 mm. - Application: Primarily for rubbing down by hand in bodywork building, repair workshops, and paint shops, for fine rubbing down of varnished or filled areas. - Grinding medium code: SiC - Grit designation: medium

Details
Description
Dimensions
282,000x228,000x1,000 mm
Weight
0.025 kg
Thickness
1,000
Length
282,000
Import Code Number
68052000
Package Quantity
50
Manufacturer
STARCKE
If you want to buy this product or to receive more information please log in
Abrasive paper (SiC) waterproof Matador, 230x280 mm, Grit: 150
Abrasive paper (SiC) waterproof Matador, 230x280 mm, Grit: 150