Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60

565296 60

Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60

Version: High-quality zirconium aluminium oxide (ZA) for high abrasive performance.Glass fibre pad for optimum contact pressure.Suitable for both steel and stainless steel.Best results on angle grinders of all power classes. speed - flat flap strip arrangement, for high metal removal rate and long tool life. - Application: Precise chamfering, edge smoothing and surface abrasion. - Grinding medium code: ZA - Iron, sulphur and chlorine constituents: < 0.1 % - optimised for material: INOX - optimised for material: Steel - maximum circumferential speed: 80 m/s - Shape description: flat - Bore ⌀: 22.23 mm

Details
Description
Dimensions
178,000x178,000x10,000 mm
Weight
0.2 kg
Thickness
10,000
Length
178,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60
Abrasive flap disc speed ZA, flat, ⌀ 178 mm, Grit: 60