Abrasive flap disc speed ZA, flat, ⌀ 125 mm, Grit: 80
565295 80
Version: High-quality zirconium aluminium oxide (ZA) for high abrasive performance.Glass fibre pad for optimum contact pressure.Suitable for both steel and stainless steel.Best results on angle grinders of all power classes. speed - flat flap strip arrangement, for high metal removal rate and long tool life. - Application: Precise chamfering, edge smoothing and surface abrasion. - Grinding medium code: ZA - Iron, sulphur and chlorine constituents: < 0.1 % - optimised for material: INOX - optimised for material: Steel - maximum circumferential speed: 80 m/s - Shape description: flat - Bore ⌀: 22.23 mm
Details and Specifications
- Details
- Description
- Dimensions
- 125,000x125,000x10,000 mm
- Weight
- 0.092 kg
- Thickness
- 10,000
- Length
- 125,000
- Import Code Number
- 68051000
- Package Quantity
- 10
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in