Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60

565422 60

Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60

Version: The patented sickle-shaped strip-form and configuration permit a high coating density for an exceptional metal removal rate and a long tool life. High-quality mounting on a steel or glass fibre pad for low-vibration working at reduced noise levels. ZA: Pure Zirconium Aluminium Oxide on a polyester-cotton mixed fabric. Very aggressive due to the open grit distribution. ZA-Power: Special Zirconium Aluminium Oxide mixture with active coating. Cool cut, with no glazing or clogging. CER: Very high abrasion performance, ceramic grit with self-sharpening effect. No glazing or overheating. Highly suitable even for edge grinding. SiC: Particularly coarse Silicon Carbide grit, does not clog. Highly suitable for aluminium and fibre-reinforced composite materials. CER: Very high abrasion performance, ceramic grit with self-sharpening effect. No glazing or overheating. Highly suitable even for edge grinding. - Application: For very high material removal rates and long working life. - Note: Padless flap discs SLTflex for gentle cutting, fillet weld smoothing etc. can be found under No. 566300 ff. - Grinding medium code: Ceramic - Iron, sulphur and chlorine constituents: < 0.1 % - optimised for material: INOX - maximum circumferential speed: 80 m/s - Shape description: flat-dished - Bore ⌀: 22.23 mm

Details
Description
Dimensions
123,000x124,000x17,000 mm
Weight
0.2 kg
Thickness
17,000
Length
123,000
Import Code Number
68051000
Package Quantity
10
Manufacturer
LUKAS
If you want to buy this product or to receive more information please log in
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60
Abrasive flap disc SLTT (CER), flat-dished for stainless steel, 125 mm ⌀, Grit: 60