Abrasive cloth (A) robust, highly flexible, 230x280 mm, Grit: 60

556790 60

Abrasive cloth (A) robust, highly flexible, 230x280 mm, Grit: 60
Abrasive cloth (A) robust, highly flexible, 230x280 mm, Grit: 60

Version: Densely woven, robust and highly flexible cotton fabric (resistant to oil and petroleum) evenly spread with synthetic resin bonded standard aluminium oxide (A). Moulds ideally to the workpiece geometry. No fraying, very high performance and long working life. Sheet size 230×280 mm. Very sturdy and highly flexible abrasive cloth (resistant to oil and petroleum). Moulds itself ideally to the workpiece geometry. Can be torn in longitudinal direction to yield clean edges along the weave without fraying. - Application: Universally applicable, primarily for rubbing down by hand (for rubber sanding block see No. 557600). - Grinding medium code: A - Grit designation: coarse

Details
Description
Dimensions
285,000x234,000x1,000 mm
Weight
0.057 kg
Thickness
1,000
Length
285,000
Import Code Number
68051000
Package Quantity
50
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Abrasive cloth (A) robust, highly flexible, 230x280 mm, Grit: 60
Abrasive cloth (A) robust, highly flexible, 230x280 mm, Grit: 60