Abrasive cloth (A) economy roll set, brown KK 114 F, 25 mm x 50 m, Number of different rolls: 10

557880 10

Abrasive cloth (A) economy roll set, brown KK 114 F, 25 mm x 50 m, Number of different rolls: 10
Abrasive cloth (A) economy roll set, brown KK 114 F, 25 mm x 50 m, Number of different rolls: 10

Version: Densely woven cotton cloth evenly spread with synthetic resin bonded Aluminium Oxide (A). Very good grit bonding, high abrasion performance and long service life. Type VSM KK 114 F: Brown fabric, for extremely demanding applications. This grade is particularly supple, resistant to oil and petroleum and can be torn in longitudinal direction to yield clean edges without fraying. Length 50 m, pack includes integral tear−off cutter. - 10 pieces = Complete set with 1 each economy roll 40 to 400 grit. - Application: Predominantly for rubbing down metals by hand, but also suitable for all other materials. - Grinding medium code: A

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
68051000
Package Quantity
1
Manufacturer
VSM
If you want to buy this product or to receive more information please log in
Abrasive cloth (A) economy roll set, brown KK 114 F, 25 mm x 50 m, Number of different rolls: 10
Abrasive cloth (A) economy roll set, brown KK 114 F, 25 mm x 50 m, Number of different rolls: 10