Abrasive cap holders, Head ⌀, head length, shape: 0511C

553320 0511C

Abrasive cap holders, Head ⌀, head length, shape: 0511C
Abrasive cap holders, Head ⌀, head length, shape: 0511C

Version: The seamlessly formed abrasive caps slide on to the rubber body and are securely held in place by centrifugal force when the machine is running. Abrasive caps can be replaced quickly and easily (replace in direction of slots). Slotted, resilient rubber body with steel shank. - Application: Used mostly in tool making for finishing where access is difficult. - Suitable for : Abrasive caps No. 553325 − 553326. - Shank ⌀: 3 mm - maximum speed: 95000 rpm

Details
Description
Dimensions
37,000x5,000x5,000 mm
Weight
0.002 kg
Thickness
5,000
Length
37,000
Import Code Number
84661038
Package Quantity
5
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Abrasive cap holders, Head ⌀, head length, shape: 0511C
Abrasive cap holders, Head ⌀, head length, shape: 0511C