Abrasive block pack, 24 pieces hard, 100x68x26 mm, Grit: 100

557540 100

Abrasive block pack, 24 pieces hard, 100x68x26 mm, Grit: 100
Abrasive block pack, 24 pieces hard, 100x68x26 mm, Grit: 100

Version: Abrasive block in hard version, with increased edge stability. Coated on 4 sides with aluminium oxide grit (A). - Advantage: Resilient, no formation of kinks or folds.All sponges also suitable for wet grinding.Low tendency to clog, can be washed out. - Application: For deburring and surface sanding of wood, metal and paintwork. - Grinding medium code: A - Grit designation: fine

Details
Description
Dimensions
290,000x203,000x88,000 mm
Weight
0.51 kg
Thickness
88,000
Length
290,000
Import Code Number
68053000
Package Quantity
1
Manufacturer
3M
If you want to buy this product or to receive more information please log in
Abrasive block pack, 24 pieces hard, 100x68x26 mm, Grit: 100
Abrasive block pack, 24 pieces hard, 100x68x26 mm, Grit: 100