ABRALON disc, ⌀ 150 mm, Grit: 360

567900 360

ABRALON disc, ⌀ 150 mm, Grit: 360
ABRALON disc, ⌀ 150 mm, Grit: 360
ABRALON disc, ⌀ 150 mm, Grit: 360
ABRALON disc, ⌀ 150 mm, Grit: 360

Version: The ABRALON patented finishing system comprises a woven mesh with silicon carbide coating on a thin foam pad. The advantages are:The grinding mesh enables water and air to circulate freely, the grinding dust is effectively removed.High effectiveness − reduced working time and longer working life. - Application: For manual and mechanised dry and wet grinding of contours, shapes, metals with high demands on the surface finish and for the preparation for polishing. - Grinding medium code: SiC - Iron, sulphur and chlorine constituents: < 0.1 % - maximum circumferential speed: 40 m/s

Details
Description
Dimensions
150,000x147,000x19,000 mm
Weight
0.008 kg
Thickness
19,000
Length
150,000
Import Code Number
68053000
Package Quantity
20
Manufacturer
MIRKA
If you want to buy this product or to receive more information please log in
ABRALON disc, ⌀ 150 mm, Grit: 360
ABRALON disc, ⌀ 150 mm, Grit: 360
ABRALON disc, ⌀ 150 mm, Grit: 360
ABRALON disc, ⌀ 150 mm, Grit: 360