8 mm blade Hexagon socket, Width across flats: 6 mm

659880 6

8 mm blade Hexagon socket, Width across flats: 6 mm
8 mm blade Hexagon socket, Width across flats: 6 mm

Version: Blades of chrome vanadium special alloy combine maximum hardness and exceptional toughness. Surface nickel-plated and chrome-plated. - Suitable for : Torque screwdrivers No. 659906, 659908 and 659912 size 1600. 659911 size 1600(up to Cat. 48), together with screwdriver sets No. 667625 / 667645. - overall length: 90 mm - Usable length: 74 mm

Details
Description
Dimensions
93,000x7,000x9,000 mm
Weight
0.025 kg
Thickness
9,000
Length
93,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
8 mm blade Hexagon socket, Width across flats: 6 mm
8 mm blade Hexagon socket, Width across flats: 6 mm