(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120

558471 120

(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120

Version: The pyramid-shaped grit (A) is based on an exactly aligned three-dimensional structure of very small Aluminium Oxide mineral particles. During the abrasive process new layers of grit particles are continuously exposed − right until the backing fabric (X fabric) is reached. - Application: For smoothing and finishing. For absolutely consistent fine abrasive results on all steels, chrome nickel steels, cobalt, nickel, and titanium alloys. - Note: Other grit sizes, qualities, and dimensions are available on request in line with the manufacturer’s minimum order quantities. Unless specified otherwise on the order, belts will be supplied with standard joints. See No. 568526ff for spare linishing belts for burnishing machines. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - 3M grit designation: A160

Details
Description
Dimensions
1.000,000x75,000x5,000 mm
Weight
0.153 kg
Thickness
5,000
Length
1.000,000
Import Code Number
68051000
Package Quantity
20
Manufacturer
3M
If you want to buy this product or to receive more information please log in
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120
(A) linishing belt 237AA Trizact, 75x2000 mm, Grit: 120