(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180

558465 180

(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180

Version: The pyramid-shaped grit (A) is based on an exactly aligned three-dimensional structure of very small Aluminium Oxide mineral particles. During the abrasive process new layers of grit particles are continuously exposed − right until the backing fabric (X fabric) is reached. - Application: For smoothing and finishing. For absolutely consistent fine abrasive results on all steels, chrome nickel steels, cobalt, nickel, and titanium alloys. - Note: Other grit sizes, qualities, and dimensions are available on request in line with the manufacturer’s minimum order quantities. Unless specified otherwise on the order, belts will be supplied with standard joints. See No. 568526ff for spare linishing belts for burnishing machines. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - 3M grit designation: A100

Details
Description
Dimensions
408,000x40,000x10,000 mm
Weight
0.028 kg
Thickness
10,000
Length
408,000
Import Code Number
68051000
Package Quantity
30
Manufacturer
3M
If you want to buy this product or to receive more information please log in
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180
(A) linishing belt 237AA Trizact, 40x815 mm, Grit: 180