Taper pin punch heavy version, Tip ⌀: 4 mm

745500 4

Taper pin punch heavy version, Tip ⌀: 4 mm
Taper pin punch heavy version, Tip ⌀: 4 mm

Version: Octagonal shank with conical shaft, through hardened. Head specially annealed to prevent splintering. Heavy−duty type to DIN 6458 D. Head annealed. - Standard: DIN 6458 D. Geprüfte Sicherheit nach DIN 7255. - Material: Standard quality of chrome vanadium steel, shank painted. - Note re advertising text: - Shank ⌀: 12 mm - overall length: 120 mm - Weight: 90 g

Details
Description
Dimensions
118,000x12,000x12,000 mm
Weight
0.092 kg
Thickness
12,000
Length
118,000
Import Code Number
82055980
Package Quantity
1
Manufacturer
RENNSTEIG
If you want to buy this product or to receive more information please log in
Taper pin punch heavy version, Tip ⌀: 4 mm
Taper pin punch heavy version, Tip ⌀: 4 mm