Set of hammer wedges, Quantity: 36

752110 36

Set of hammer wedges, Quantity: 36
Set of hammer wedges, Quantity: 36

Version: With two claws ground in opposite directions, which drive into the wood when struck. - Supplied with: 36 hammer wedges No. 752100 sizes 1 -6 assorted.

Details
Description
Dimensions
95,000x63,000x27,000 mm
Weight
0.241 kg
Thickness
27,000
Length
95,000
Import Code Number
73182400
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Set of hammer wedges, Quantity: 36
Set of hammer wedges, Quantity: 36