SecuTec hickory hammer handle with protective sleeve and wedge screw, Handle length: 310 mm

751680 310

SecuTec hickory hammer handle with protective sleeve and wedge screw, Handle length: 310 mm
SecuTec hickory hammer handle with protective sleeve and wedge screw, Handle length: 310 mm

Version: Shaped hickory hammer handle with steel protective sleeve and PICARD wedge screw. - Suitable for : SecuTec PICARD engineer’s hammer No. 750115. - Suitable for : - No. 750115 with weight: 400 g - Handle length: 310 mm

Details
Description
Dimensions
314,000x33,000x25,000 mm
Weight
0.144 kg
Thickness
25,000
Length
314,000
Import Code Number
44170000
Package Quantity
1
Manufacturer
PICARD
If you want to buy this product or to receive more information please log in
SecuTec hickory hammer handle with protective sleeve and wedge screw, Handle length: 310 mm
SecuTec hickory hammer handle with protective sleeve and wedge screw, Handle length: 310 mm