Pin punch set with handle, Number of pin punches: 5

747110 5

Pin punch set with handle, Number of pin punches: 5
Pin punch set with handle, Number of pin punches: 5
Pin punch set with handle, Number of pin punches: 5
Pin punch set with handle, Number of pin punches: 5

Version: Round steel with cylindrical shaft, through hardened. “Impact damping” safety handle for increased comfort and precision. Head specially annealed to prevent splintering. - Content: - 1 each pin punch No. 747100: Size 3; 4; 5; 6; 8 in a plastic box

Details
Description
Dimensions
240,000x152,000x38,000 mm
Weight
0.745 kg
Thickness
38,000
Length
240,000
Import Code Number
82034000
Package Quantity
1
Manufacturer
FACOM
If you want to buy this product or to receive more information please log in
Pin punch set with handle, Number of pin punches: 5
Pin punch set with handle, Number of pin punches: 5
Pin punch set with handle, Number of pin punches: 5
Pin punch set with handle, Number of pin punches: 5