Paper and fabric scissors, overall length: 150 mm

769100 150

Paper and fabric scissors, overall length: 150 mm
Paper and fabric scissors, overall length: 150 mm

Version: Strong but elegant cutter blades. Made of stainless steel. - Application: Paper, thin cardboard, thin leather, plastic sheeting, and much more.

Details
Description
Dimensions
190,000x68,000x12,000 mm
Weight
0.066 kg
Thickness
12,000
Length
190,000
Import Code Number
82130000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Paper and fabric scissors, overall length: 150 mm
Paper and fabric scissors, overall length: 150 mm