OSCA soft-face hammer EVO 27 mm, aluminium housing, hickory handle

51236427

OSCA soft-face hammer EVO 27 mm, aluminium housing, hickory handle
OSCA soft-face hammer EVO 27 mm, aluminium housing, hickory handle

OSCA soft-face hammer EVO With aluminium housing - Execution: With replaceable nylon shock inserts – shock and wear-resistant - Highly stable and yet very light aluminium housing, black anodised. - Handle made from hickory, nylon protective handle sheath and ring wedging - The aluminium housing causes significant weight reduction, making well-doses working possible

Details
Description
Dimensions
0
Weight
0.174 kg
Length
300 mm
Import Code Number
82052000
Country of Origin
IT
Package Quantity
1 piece(s)
Manufacturer
OSCA
If you want to buy this product or to receive more information please log in
OSCA soft-face hammer EVO 27 mm, aluminium housing, hickory handle
OSCA soft-face hammer EVO 27 mm, aluminium housing, hickory handle