MaxxCraft engineer’s hammer, Weight without handle: 800 g

750550 800

MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g

Version: Due to the unique bonding, hammer head and handle sleeve form an inseparable vibration-absorbing unit. Handle protection sleeve with rubber grip. With hickory handle ergonomic shape, varnished. Hammer head drop forged and ground to size. Carefully hardened and tempered. Head painted, face and peen bright finished. - Advantage: Perceptible dead-blow absorption, thus the full impact force is directed on to the component, allowing non-fatiguing work. Higher impact force and lower vibration load on the hand than with conventional DIN hammers. - Standard: Hammerkopf nach DIN 1041. - Material: Special tool steel. - Spare part: Suitable hickory hammer handles can be found under No. 750555. When ordering, please state the hammer size. - Note re advertising text: - Handle length: 350 mm

Details
Description
Dimensions
351,000x129,000x37,000 mm
Weight
1.163 kg
Thickness
37,000
Length
351,000
Import Code Number
82052000
Package Quantity
1
Manufacturer
HALDER
If you want to buy this product or to receive more information please log in
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g
MaxxCraft engineer’s hammer, Weight without handle: 800 g