Ideal snips, right-hand, overall length: 240 mm

766100 240

Ideal snips, right-hand, overall length: 240 mm
Ideal snips, right-hand, overall length: 240 mm

Version: Cutter head drop forged, blades induction hardened. Adjustable pivot pins, double leverage with integrated return spring. Ultra-fine serrated. Snip jaws made of high quality stainless steel S (HRC 60 − 62), forged solid steel non-slip handles. Cutting capacity: Metal sheets up to 2.0 mm, stainless steel sheets up to 1.5 mm. Improved sheet metal clearance due to optimised cutting chamfer.Reduced opening angle of the handles and blade extension back to the pivot means less effort is required during cutting. - Application: For continuous straight and shaped cutting. - Length cutter: 24 mm

Details
Description
Dimensions
237,000x50,000x34,000 mm
Weight
0.605 kg
Thickness
34,000
Length
237,000
Import Code Number
82033000
Package Quantity
1
Manufacturer
ERDI
If you want to buy this product or to receive more information please log in
Ideal snips, right-hand, overall length: 240 mm
Ideal snips, right-hand, overall length: 240 mm