HALDER soft-face hammer, SUPERCRAFT, head diameter 30 mm, with Hickory handle

51224130

HALDER soft-face hammer, SUPERCRAFT, head diameter 30 mm, with Hickory handle
HALDER soft-face hammer, SUPERCRAFT, head diameter 30 mm, with Hickory handle

Supercraft soft-face hammer Recoilless - Execution: Nylon impact heads, white, hard, interchangeable - Advantage: With cast iron shot in the hammer body for recoil-free, fatigue-free working processes that are gentle on your joints - Wearproof nylon reduces the impact noise when working with metal

Details
Description
EAN
4030618301592
Dimensions
0
Weight
0.444 kg
Length
330 mm
Import Code Number
82052000
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
HALDER
If you want to buy this product or to receive more information please log in
HALDER soft-face hammer, SUPERCRAFT, head diameter 30 mm, with Hickory handle
HALDER soft-face hammer, SUPERCRAFT, head diameter 30 mm, with Hickory handle