GEDORE hickory spare sledgehammer handle, complete, for 4.000 kg, ROTBAND-PLUS

51194740

GEDORE hickory spare sledgehammer handle, complete, for 4.000 kg, ROTBAND-PLUS
GEDORE hickory spare sledgehammer handle, complete, for 4.000 kg, ROTBAND-PLUS

Spare handle with sleeve, wedge and fastening plate - Execution: Ergonomic Hickory wooden handle DIN 5112, extremely rigid - With long, hardened protective handle sheath - Advantage: With the safest possible connection; the protective handle sheath, ring-shaped wedge, fastening plate and wood screw turn the hammer head and handle into a single unit - Thanks to the standardised handle, any hammer head (according to DIN 1042) can be converted to a safety hammer

Details
Description
EAN
4010883868198
Dimensions
0
Weight
0.709 kg
Length
900 mm
Import Code Number
44170000
Country of Origin
DE
Norm Number
DIN 5112
Package Quantity
1 piece(s)
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
GEDORE hickory spare sledgehammer handle, complete, for 4.000 kg, ROTBAND-PLUS
GEDORE hickory spare sledgehammer handle, complete, for 4.000 kg, ROTBAND-PLUS