Flat cold chisel, overall length: 175 mm

740500 175

Flat cold chisel, overall length: 175 mm
Flat cold chisel, overall length: 175 mm

Version: Made of flat-oval steel, hardened and tempered. Blade uniformly through hardened; can be repeatedly reground without re-hardening. Head specially annealed to prevent splintering. - Standard: DIN 6453. Gepr├╝fte Sicherheit nach DIN 7255. - Material: Chrome vanadium air hardened steel, painted surface. - Note re advertising text: - Blade width: 21 mm

Details
Description
Dimensions
179,000x20,000x12,000 mm
Weight
0.277 kg
Thickness
12,000
Length
179,000
Import Code Number
82055980
Package Quantity
1
Manufacturer
RENNSTEIG
If you want to buy this product or to receive more information please log in
Flat cold chisel, overall length: 175 mm
Flat cold chisel, overall length: 175 mm