Engineer’s hammer with handle protection collar, Weight without handle: 2000 g

750110 2000

Engineer’s hammer with handle protection collar, Weight without handle: 2000 g
Engineer’s hammer with handle protection collar, Weight without handle: 2000 g

Version: With hickory handle ergonomic shape, varnished. Hammer head drop forged and ground to size. Carefully hardened and tempered. Head painted, face and peen bright finished. With nylon handle protection sleeve. Size 200−1000 additionally with forged-on handle protection collar. - Standard: Hammerkopf nach DIN 1041. - Material: Special tool steel. - Note re advertising text: - Handle length: 400 mm

Details
Description
Dimensions
406,000x152,000x47,000 mm
Weight
2.188 kg
Thickness
47,000
Length
406,000
Import Code Number
82052000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Engineer’s hammer with handle protection collar, Weight without handle: 2000 g
Engineer’s hammer with handle protection collar, Weight without handle: 2000 g