Engineer’s hammer, Weight without handle: 400 g

750125 400

Engineer’s hammer, Weight without handle: 400 g
Engineer’s hammer, Weight without handle: 400 g

Version: With hickory handle ergonomic shape, varnished. Hammer head drop forged and ground to size. Carefully hardened and tempered. Head painted, face and peen bright finished. - Standard: Hammerkopf nach DIN 1041. - Material: Special tool steel. - Note re advertising text: - Handle length: 310 mm

Details
Description
Dimensions
315,000x112,000x30,000 mm
Weight
0.538 kg
Thickness
30,000
Length
315,000
Import Code Number
82052000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Engineer’s hammer, Weight without handle: 400 g
Engineer’s hammer, Weight without handle: 400 g